IESNA:LM-63-2002
[TEST]P939952
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-750-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21342
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2440.5 2403.1 2428 2476.7 2531 2585.4 2636.3 2675.9 2712.2 2763.1
2838.9 2961.2 3133.2 3337 3652.8 4175.8 4765.5 5465.1 6324.2 7192.4
8115 8834.9 9285.4 9612.5 9737 9784.6 9952.1 10283.8 10275.9 9353.3
7017 3000.8 785.6 324.9 121.1 34 0
2440.5 2416.7 2441.6 2490.3 2544.6 2599 2647.6 2687.3 2723.5 2772.1
2845.7 2966.8 3136.6 3335.9 3640.4 4137.3 4716.8 5396 6232.5 7215.1
8130.8 8837.1 9279.7 9595.5 9726.9 9803.8 9987.2 10318.9 10265.7 9271.8
6799.6 2782.3 784.4 316.9 120 32.8 0
2440.5 2413.3 2434.8 2480.1 2532.2 2582 2626.1 2655.6 2682.7 2722.3
2784.6 2886.5 3034.8 3214.7 3484.1 3921.1 4479.1 5140.2 5870.3 6700
7525.2 8274.6 8799.8 9162 9407.6 9648.7 9955.5 10332.4 10505.6 9838.9
7801.4 3963 1197.6 440.3 213.9 46.4 0
2440.5 2408.8 2429.2 2469.9 2514.1 2557.1 2596.7 2617.1 2630.7 2651
2689.5 2757.4 2863.8 2992.9 3174 3470.6 3876.9 4355.7 4895.7 5513.7
6198.6 6915.1 7593.1 8176.1 8679.8 9167.7 9806.1 10570.2 11178 11171.2
10067.6 7452.8 3378.9 1314.2 453.9 157.3 0
2440.5 2408.8 2424.6 2460.9 2499.3 2537.8 2576.3 2597.8 2608 2618.2
2652.2 2700.8 2783.5 2877.4 2983.8 3142.3 3380 3681.1 4060.3 4515.4
5031.5 5569.2 6187.2 6846 7538.8 8280.2 9117.9 10141.1 11422.5 12488.8
12666.5 11336.5 7709.7 3767.1 1328.9 323.7 0
2440.5 2409.9 2423.5 2456.3 2493.7 2534.4 2570.7 2595.6 2608 2620.5
2659 2712.2 2789.1 2871.8 2948.7 3052.9 3236.2 3472.8 3783 4165.6
4598 5073.4 5572.6 6162.3 6814.3 7536.5 8382.1 9435.9 10895 12418.6
13283.4 12417.5 9169.9 5145.8 2122.4 491.3 0
2440.5 2408.8 2420.1 2451.8 2489.2 2528.8 2565 2592.2 2609.1 2629.5
2666.9 2723.5 2791.4 2852.5 2903.5 2986.1 3128.7 3311 3566.8 3887.1
4247.1 4635.3 5065.5 5552.2 6113.7 6730.6 7549 8570 9946.5 11627.4
12696 11715.7 8044.8 4199.5 1536.1 262.6 0
2440.5 2416.7 2419 2445 2482.4 2526.5 2568.4 2603.5 2632.9 2653.3
2678.2 2715.6 2758.6 2788 2820.8 2874 2949.9 3046.1 3192.1 3411.7
3657.3 3938.1 4257.3 4619.5 5024.7 5509.2 6085.4 6803 7685.9 8824.7
9531 8315.3 5370 2395.2 612.4 100.7 0
2440.5 2424.6 2423.5 2441.6 2477.8 2525.4 2574.1 2619.3 2655.6 2681.6
2705.4 2728 2734.8 2732.5 2743.8 2768.8 2809.5 2869.5 2961.2 3094.8
3280.4 3495.5 3758.1 4068.2 4420.3 4816.5 5248.9 5754.8 6358.2 6878.9
6755.5 5392.6 3081.2 1112.7 277.3 78.1 0
2440.5 2432.6 2433.7 2447.3 2481.2 2524.3 2580.8 2636.3 2680.5 2715.6
2745 2762 2762 2756.3 2750.6 2748.4 2758.6 2791.4 2854.8 2956.7
3101.5 3294 3520.4 3789.8 4107.8 4467.8 4853.8 5254.5 5587.3 5628.1
4972.7 3288.3 1175 318.1 155.1 61.1 0
2440.5 2445 2450.7 2471 2507.3 2550.3 2610.3 2672.5 2730.3 2784.6
2837.8 2880.8 2911.4 2938.5 2962.3 2990.6 3032.5 3089.1 3174 3311
3515.8 3788.6 4131.6 4583.3 5164 5776.3 6415.9 6897 6958.1 6037.8
4201.8 2063.5 569.4 189 84.9 24.9 0
2440.5 2448.4 2458.6 2481.2 2520.9 2570.7 2635.2 2705.4 2773.3 2843.5
2920.4 2995.1 3069.9 3145.7 3231.7 3343.8 3483 3664.1 3899.6 4200.7
4576.5 5004.4 5479.8 6048 6669.5 7228.6 7561.4 7502.6 6837 5329.2
3247.6 1544 521.8 182.2 71.3 14.7 0
2440.5 2454.1 2471 2501.6 2548 2604.6 2679.3 2764.2 2845.7 2940.8
3049.5 3175.1 3318.9 3486.4 3692.4 3953.9 4268.6 4620.6 4986.2 5356.4
5716.4 6046.9 6352.5 6681.9 7022.6 7246.7 7212.8 6815.5 5942.7 4369.3
2569.5 1112.7 413.2 167.5 67.9 15.8 0
2440.5 2464.3 2497.1 2545.8 2610.3 2686.1 2783.5 2895.5 3033.6 3206.8
3433.2 3704.9 4004.8 4350.1 4677.2 4965.9 5186.6 5341.7 5437.9 5501.3
5557.9 5581.6 5520.5 5396 5177.5 4747.4 4029.7 3044.9 1985.4 1136.5
613.5 349.8 220.7 140.4 78.1 19.2 0
2440.5 2472.2 2523.1 2589.9 2672.5 2772.1 2898.9 3069.9 3287.2 3561.1
3863.3 4152 4404.4 4586.7 4686.3 4711.2 4671.6 4569.7 4396.5 4135
3788.6 3358.5 2829.9 2240.1 1702.5 1304 1026.7 817.3 652 527.5
415.4 323.7 246.8 164.1 89.4 20.4 0
2440.5 2482.4 2553.7 2638.6 2737.1 2861.6 3030.2 3257.8 3537.3 3829.4
4080.7 4261.8 4344.4 4329.7 4231.2 4059.2 3804.5 3450.2 3049.5 2640.8
2293.3 2022.8 1795.3 1562.1 1321 1109.3 935 791.2 663.3 551.3
452.8 364.5 278.5 180 107.5 32.8 0
2440.5 2493.7 2582 2685 2808.4 2960.1 3167.2 3437.7 3728.6 3961.8
4096.5 4122.6 4058 3921.1 3719.6 3424.2 3065.3 2695.2 2381.6 2160.9
2022.8 1907.3 1759.1 1585.9 1369.7 1202.1 1064 923.7 800.3 693.9
593.1 484.5 378.1 270.5 166.4 57.7 0
2440.5 2509.5 2614.8 2732.5 2869.5 3039.3 3267.9 3555.5 3823.7 3975.4
3992.4 3898.4 3750.2 3565.6 3322.3 3020 2689.5 2399.7 2228.8 2120.1
1968.5 1819 1625.5 1455.7 1411.5 1316.5 1187.4 1059.5 938.4 818.4
699.5 590.9 473.2 357.7 235.4 84.9 0
2440.5 2519.7 2638.6 2773.3 2928.4 3111.7 3348.3 3614.3 3839.6 3907.5
3827.1 3664.1 3488.7 3291.7 3056.3 2777.8 2496 2313.7 2249.2 2124.7
1952.6 1719.4 1505.5 1469.3 1410.4 1315.3 1196.5 1072 950.8 833.1
716.5 610.1 492.4 382.6 247.9 104.1 0
2440.5 2529.9 2657.8 2806.1 2974.8 3169.5 3412.8 3681.1 3844.1 3812.4
3647.1 3446.8 3270.2 3099.3 2888.7 2639.7 2417.8 2351.1 2277.5 2119
1874.5 1573.4 1489.6 1441 1402.5 1308.5 1197.6 1081 958.8 837.6
724.4 588.6 447.1 332.8 204.9 82.6 0
2440.5 2536.7 2663.5 2818.6 2994 3195.5 3444.5 3711.7 3847.5 3768.3
3564.5 3359.6 3178.5 3003.1 2811.8 2604.6 2425.8 2382.8 2280.9 2095.2
1797.5 1549.6 1469.3 1409.3 1376.5 1293.8 1196.5 1083.3 967.8 854.6
744.8 599.9 444.9 331.7 165.3 70.2 0
2440.5 2532.2 2665.7 2819.7 2995.1 3195.5 3442.3 3710.5 3856.6 3780.7
3577 3369.8 3188.7 3015.5 2828.7 2629.5 2452.9 2412.2 2303.5 2113.4
1807.7 1557.6 1472.7 1403.6 1367.4 1288.2 1196.5 1085.5 972.3 861.4
747.1 590.9 440.3 315.8 163 64.5 0
